| Benchmark | Cycles |
| Interrupt latency | 94 |
| Hwi_enable | 1 |
| Hwi_disable | 1 |
| Hwi dispatcher prolog | 119 |
| Hwi dispatcher epilog | 122 |
| Hwi dispatcher | 239 |
| Hardware Interrupt to Blocked Task | 347 |
| Hardware Interrupt to Software Interrupt | 238 |
| Swi_enable | 52 |
| Swi_disable | 14 |
| Post Software Interrupt Again | 42 |
| Post Software Interrupt without Context Switch | 82 |
| Post Software Interrupt with Context Switch | 140 |
| Create a New Task without Context Switch | 898 |
| Set a Task Priority without a Context Switch | 172 |
| Task_yield | 162 |
| Post Semaphore, No Waiting Task | 37 |
| Post Semaphore No Task Switch | 124 |
| Post Semaphore with Task Switch | 171 |
| Pend on Semaphore, No Context Switch | 51 |
| Pend on Semaphore with Task Switch | 180 |
| Clock_getTicks | 12 |