Benchmark | Cycles | |
Interrupt latency | 156 | (1) |
Hwi_enable | 20 | |
Hwi_disable | 17 | |
Hwi dispatcher prolog | 208 | |
Hwi dispatcher epilog | 157 | |
Hwi dispatcher | 359 | |
Hardware Interrupt to Blocked Task | 606 | |
Hardware Interrupt to Software Interrupt | 453 | |
Swi_enable | 99 | |
Swi_disable | 15 | |
Post Software Interrupt Again | 31 | |
Post Software Interrupt without Context Switch | 148 | |
Post Software Interrupt with Context Switch | 284 | |
Create a New Task without Context Switch | 2695 | |
Set a Task Priority without a Context Switch | 288 | |
Task_yield | 239 | |
Post Semaphore, No Waiting Task | 59 | |
Post Semaphore No Task Switch | 239 | |
Post Semaphore with Task Switch | 301 | |
Pend on Semaphore, No Context Switch | 67 | |
Pend on Semaphore with Task Switch | 330 | |
Clock_getTicks | 13 |
(1) The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.