Benchmark | Cycles | |
Hwi_enable | 5 | (1) |
Hwi_disable | 6 | |
Hwi dispatcher prolog | 73 | |
Hwi dispatcher epilog | 53 | |
Hwi dispatcher | 127 | |
Hardware Interrupt to Blocked Task | 243 | |
Hardware Interrupt to Software Interrupt | 179 | |
Swi_enable | 38 | |
Swi_disable | 6 | |
Post Software Interrupt Again | 12 | |
Post Software Interrupt without Context Switch | 62 | |
Post Software Interrupt with Context Switch | 128 | |
Create a New Task without Context Switch | 717 | |
Set a Task Priority without a Context Switch | 135 | |
Task_yield | 117 | |
Post Semaphore, No Waiting Task | 22 | |
Post Semaphore No Task Switch | 105 | |
Post Semaphore with Task Switch | 133 | |
Pend on Semaphore, No Context Switch | 33 | |
Pend on Semaphore with Task Switch | 152 | |
Clock_getTicks | 4 |
(1) These numbers were obtained using a pre-production A8F functional simulator.