ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 7712 | 1394 | 564 | 9670 | 1024 | 0 | 0 | 696 | 1720 |
Hwi application | 8640 | 1392 | 628 | 10660 | 1024 | 0 | 0 | 732 | 1756 |
Clock application | 14720 | 1428 | 1212 | 17360 | 1024 | 0 | 0 | 1192 | 2216 |
Clock Object application | 14720 | 1428 | 1244 | 17392 | 1024 | 0 | 0 | 1224 | 2248 |
Swi application | 9792 | 1402 | 764 | 11958 | 1024 | 0 | 0 | 832 | 1856 |
Swi Object application | 9792 | 1402 | 836 | 12030 | 1024 | 0 | 0 | 892 | 1916 |
Task application | 17184 | 1426 | 1492 | 20102 | 1024 | 1024 | 0 | 1436 | 3484 |
Task Object application | 17184 | 1426 | 1588 | 20198 | 1024 | 1536 | 0 | 1520 | 4080 |
Semaphore application | 18208 | 1428 | 1636 | 21272 | 1024 | 1536 | 0 | 1548 | 4108 |
Semaphore Object application | 18208 | 1428 | 1676 | 21312 | 1024 | 1536 | 0 | 1576 | 4136 |
Default Configuration | 29472 | 6768 | 1740 | 37980 | 4096 | 2048 | 4096 | 3144 | 13384 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 20032 | 1478 | 1732 | 23242 | 1024 | 1536 | 4096 | 1624 | 8280 |
Dynamic Task application | 22304 | 1600 | 1748 | 25652 | 1024 | 1536 | 4096 | 1632 | 8288 |
Dynamic Semaphore application | 22944 | 1668 | 1764 | 26376 | 1024 | 1536 | 4096 | 1640 | 8296 |