ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 10812 | 160 | 160 | 11132 | 1024 | 0 | 8 | 18024 | 19056 |
Hwi application | 10876 | 160 | 192 | 11228 | 1024 | 0 | 8 | 18076 | 19108 |
Clock application | 15256 | 196 | 568 | 16020 | 1024 | 0 | 8 | 18652 | 19684 |
Clock Object application | 15256 | 196 | 600 | 16052 | 1024 | 0 | 8 | 18684 | 19716 |
Swi application | 11716 | 196 | 248 | 12160 | 1024 | 0 | 8 | 18168 | 19200 |
Swi Object application | 11740 | 200 | 288 | 12228 | 1024 | 0 | 8 | 18224 | 19256 |
Task application | 16964 | 232 | 744 | 17940 | 1024 | 1024 | 8 | 18888 | 20944 |
Task Object application | 16964 | 236 | 800 | 18000 | 1024 | 1536 | 8 | 18964 | 21532 |
Semaphore application | 17504 | 240 | 808 | 18552 | 1024 | 1536 | 8 | 18984 | 21552 |
Semaphore Object application | 17500 | 244 | 824 | 18568 | 1024 | 1536 | 8 | 19004 | 21572 |
Default Configuration | 24228 | 5320 | 944 | 30492 | 4096 | 2048 | 4096 | 20940 | 31180 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 17156 | 288 | 888 | 18332 | 1024 | 1536 | 4096 | 19036 | 25692 |
Dynamic Task application | 18608 | 376 | 872 | 19856 | 1024 | 1536 | 4096 | 19044 | 25700 |
Dynamic Semaphore application | 18896 | 444 | 880 | 20220 | 1024 | 1536 | 4096 | 19052 | 25708 |