ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 11392 | 160 | 704 | 12256 | 1024 | 0 | 8 | 18324 | 19356 |
Hwi application | 11452 | 160 | 728 | 12340 | 1024 | 0 | 8 | 18360 | 19392 |
Clock application | 15492 | 196 | 1008 | 16696 | 1024 | 0 | 8 | 18816 | 19848 |
Clock Object application | 15492 | 196 | 1032 | 16720 | 1024 | 0 | 8 | 18848 | 19880 |
Swi application | 12344 | 196 | 784 | 13324 | 1024 | 0 | 8 | 18452 | 19484 |
Swi Object application | 12368 | 200 | 824 | 13392 | 1024 | 0 | 8 | 18508 | 19540 |
Task application | 17412 | 236 | 1184 | 18832 | 1024 | 1024 | 8 | 19052 | 21108 |
Task Object application | 17412 | 240 | 1232 | 18884 | 1024 | 1536 | 8 | 19128 | 21696 |
Semaphore application | 17964 | 244 | 1248 | 19456 | 1024 | 1536 | 8 | 19148 | 21716 |
Semaphore Object application | 17960 | 248 | 1256 | 19464 | 1024 | 1536 | 8 | 19168 | 21736 |
Default Configuration | 25192 | 5392 | 1456 | 32040 | 4096 | 2048 | 4096 | 21248 | 31488 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 17660 | 292 | 1320 | 19272 | 1024 | 1536 | 4096 | 19200 | 25856 |
Dynamic Task application | 19016 | 380 | 1304 | 20700 | 1024 | 1536 | 4096 | 19208 | 25864 |
Dynamic Semaphore application | 19552 | 448 | 1312 | 21312 | 1024 | 1536 | 4096 | 19216 | 25872 |