Benchmark |
Cycles |
Interrupt latency |
103 |
Hwi_enable |
14 |
Hwi_disable |
15 |
Hwi dispatcher prolog |
108 |
Hwi dispatcher epilog |
127 |
Hwi dispatcher |
223 |
Hardware Interrupt to Blocked Task |
577 |
Hardware Interrupt to Software Interrupt |
386 |
Swi_enable |
71 |
Swi_disable |
22 |
Post Software Interrupt Again |
40 |
Post Software Interrupt without Context Switch |
185 |
Post Software Interrupt with Context Switch |
352 |
Create a New Task without Context Switch |
3315 |
Set a Task Priority without a Context Switch |
318 |
Task_yield |
309 |
Post Semaphore, No Waiting Task |
74 |
Post Semaphore with Task Switch |
385 |
Pend on Semaphore, No Context Switch |
88 |
Pend on Semaphore with Task Switch |
394 |
Clock_getTicks |
35 |