Benchmark |
Cycles |
Interrupt latency |
92 |
Hwi_enable |
12 |
Hwi_disable |
13 |
Hwi dispatcher prolog |
94 |
Hwi dispatcher epilog |
102 |
Hwi dispatcher |
187 |
Hardware Interrupt to Blocked Task |
471 |
Hardware Interrupt to Software Interrupt |
316 |
Swi_enable |
59 |
Swi_disable |
14 |
Post Software Interrupt Again |
33 |
Post Software Interrupt without Context Switch |
159 |
Post Software Interrupt with Context Switch |
288 |
Create a New Task without Context Switch |
2224 |
Set a Task Priority without a Context Switch |
272 |
Task_yield |
233 |
Post Semaphore, No Waiting Task |
50 |
Post Semaphore with Task Switch |
303 |
Pend on Semaphore, No Context Switch |
69 |
Pend on Semaphore with Task Switch |
302 |
Clock_getTicks |
31 |