Benchmark |
Cycles |
Interrupt latency |
94 |
Hwi_enable |
13 |
Hwi_disable |
17 |
Hwi dispatcher prolog |
119 |
Hwi dispatcher epilog |
122 |
Hwi dispatcher |
238 |
Hardware Interrupt to Blocked Task |
342 |
Hardware Interrupt to Software Interrupt |
236 |
Swi_enable |
52 |
Swi_disable |
14 |
Post Software Interrupt Again |
41 |
Post Software Interrupt without Context Switch |
82 |
Post Software Interrupt with Context Switch |
141 |
Create a New Task without Context Switch |
892 |
Set a Task Priority without a Context Switch |
172 |
Task_yield |
154 |
Post Semaphore, No Waiting Task |
37 |
Post Semaphore with Task Switch |
166 |
Pend on Semaphore, No Context Switch |
51 |
Pend on Semaphore with Task Switch |
180 |
Clock_getTicks |
12 |