Benchmark | Cycles | |
Interrupt latency | 156 | (1) |
Hwi_enable | 19 | |
Hwi_disable | 18 | |
Hwi dispatcher prolog | 214 | |
Hwi dispatcher epilog | 154 | |
Hwi dispatcher | 362 | |
Hardware Interrupt to Blocked Task | 610 | |
Hardware Interrupt to Software Interrupt | 460 | |
Swi_enable | 99 | |
Swi_disable | 16 | |
Post Software Interrupt Again | 31 | |
Post Software Interrupt without Context Switch | 149 | |
Post Software Interrupt with Context Switch | 289 | |
Create a New Task without Context Switch | 2699 | |
Set a Task Priority without a Context Switch | 292 | |
Task_yield | 236 | |
Post Semaphore, No Waiting Task | 64 | |
Post Semaphore with Task Switch | 300 | |
Pend on Semaphore, No Context Switch | 67 | |
Pend on Semaphore with Task Switch | 333 | |
Clock_getTicks | 16 |
(1) The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.