ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 1600 | 362 | 250 | 2212 | 512 | 0 | 6 | 552 | 1070 |
Hwi application | 1734 | 498 | 284 | 2516 | 512 | 0 | 6 | 574 | 1092 |
Clock application | 3550 | 572 | 684 | 4806 | 512 | 0 | 6 | 908 | 1426 |
Clock Object application | 3550 | 572 | 714 | 4836 | 512 | 0 | 6 | 938 | 1456 |
Swi application | 2462 | 540 | 378 | 3380 | 512 | 0 | 6 | 650 | 1168 |
Swi Object application | 2476 | 544 | 424 | 3444 | 512 | 0 | 6 | 696 | 1214 |
Task application | 5022 | 582 | 900 | 6504 | 512 | 1024 | 6 | 1106 | 2648 |
Task Object application | 5024 | 586 | 966 | 6576 | 512 | 1536 | 6 | 1172 | 3226 |
Semaphore application | 5676 | 590 | 990 | 7256 | 512 | 1536 | 6 | 1190 | 3244 |
Semaphore Object application | 5676 | 594 | 1008 | 7278 | 512 | 1536 | 6 | 1208 | 3262 |
Default Configuration | 10424 | 5482 | 1070 | 16976 | 4096 | 512 | 4096 | 2668 | 11372 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 6624 | 684 | 1048 | 8356 | 512 | 1536 | 4102 | 1242 | 7392 |
Dynamic Task application | 7612 | 786 | 1062 | 9460 | 512 | 1536 | 4102 | 1250 | 7400 |
Dynamic Semaphore application | 7962 | 838 | 1076 | 9876 | 512 | 1536 | 4102 | 1258 | 7408 |