ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 3932 | 120 | 468 | 4520 | 1024 | 0 | 8 | 972 | 2004 |
Hwi application | 4062 | 120 | 492 | 4674 | 1024 | 0 | 8 | 1004 | 2036 |
Clock application | 5554 | 160 | 768 | 6482 | 1024 | 0 | 8 | 1400 | 2432 |
Clock Object application | 5554 | 160 | 800 | 6514 | 1024 | 0 | 8 | 1432 | 2464 |
Swi application | 4580 | 156 | 548 | 5284 | 1024 | 0 | 8 | 1096 | 2128 |
Swi Object application | 4586 | 160 | 580 | 5326 | 1024 | 0 | 8 | 1152 | 2184 |
Task application | 6686 | 196 | 944 | 7826 | 1024 | 1024 | 8 | 1628 | 3684 |
Task Object application | 6686 | 200 | 992 | 7878 | 1024 | 1536 | 8 | 1704 | 4272 |
Semaphore application | 7086 | 204 | 1008 | 8298 | 1024 | 1536 | 8 | 1724 | 4292 |
Semaphore Object application | 7086 | 208 | 1016 | 8310 | 1024 | 1536 | 8 | 1744 | 4312 |
Default Configuration | 11868 | 5020 | 1128 | 18016 | 4096 | 2048 | 4096 | 3728 | 13968 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 7688 | 304 | 1072 | 9064 | 1024 | 1536 | 4104 | 1780 | 8444 |
Dynamic Task application | 8500 | 392 | 1072 | 9964 | 1024 | 1536 | 4104 | 1788 | 8452 |
Dynamic Semaphore application | 8806 | 460 | 1088 | 10354 | 1024 | 1536 | 4104 | 1796 | 8460 |