ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 5408 | 436 | 636 | 6480 | 1024 | 0 | 8 | 712 | 1744 |
Hwi application | 6336 | 436 | 700 | 7472 | 1024 | 0 | 8 | 756 | 1788 |
Clock application | 12320 | 468 | 1284 | 14072 | 1024 | 0 | 8 | 1208 | 2240 |
Clock Object application | 12320 | 468 | 1316 | 14104 | 1024 | 0 | 8 | 1240 | 2272 |
Swi application | 7488 | 444 | 836 | 8768 | 1024 | 0 | 8 | 848 | 1880 |
Swi Object application | 7488 | 444 | 908 | 8840 | 1024 | 0 | 8 | 908 | 1940 |
Task application | 14976 | 468 | 1556 | 17000 | 1024 | 1024 | 8 | 1444 | 3500 |
Task Object application | 14976 | 468 | 1652 | 17096 | 1024 | 1536 | 8 | 1528 | 4096 |
Semaphore application | 16000 | 468 | 1700 | 18168 | 1024 | 1536 | 8 | 1556 | 4124 |
Semaphore Object application | 16000 | 468 | 1740 | 18208 | 1024 | 1536 | 8 | 1584 | 4152 |
Default Configuration | 27232 | 6684 | 1756 | 35672 | 4096 | 2048 | 4096 | 3112 | 13352 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 17856 | 556 | 1788 | 20200 | 1024 | 1536 | 4104 | 1632 | 8296 |
Dynamic Task application | 19968 | 676 | 1804 | 22448 | 1024 | 1536 | 4104 | 1640 | 8304 |
Dynamic Semaphore application | 20736 | 740 | 1820 | 23296 | 1024 | 1536 | 4104 | 1648 | 8312 |