C28_large Timing Benchmarks on ti.platforms.ezdsp28235

Benchmark Cycles
Interrupt latency 156 (1)
Hwi_enable 19
Hwi_disable 18
Hwi dispatcher prolog 214
Hwi dispatcher epilog 154
Hwi dispatcher 362
Hardware Interrupt to Blocked Task 610
Hardware Interrupt to Software Interrupt 460
Swi_enable 99
Swi_disable 16
Post Software Interrupt Again 31
Post Software Interrupt without Context Switch 149
Post Software Interrupt with Context Switch 289
Create a New Task without Context Switch 2699
Set a Task Priority without a Context Switch 292
Task_yield 236
Post Semaphore, No Waiting Task 64
Post Semaphore with Task Switch 300
Pend on Semaphore, No Context Switch 67
Pend on Semaphore with Task Switch 333
Clock_getTicks 16

(1) The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.