Benchmark |
Cycles |
Interrupt latency |
112 |
Hwi_enable |
8 |
Hwi_disable |
10 |
Hwi dispatcher prolog |
124 |
Hwi dispatcher epilog |
115 |
Hwi dispatcher |
236 |
Hardware Interrupt to Blocked Task |
415 |
Hardware Interrupt to Software Interrupt |
267 |
Swi_enable |
70 |
Swi_disable |
7 |
Post Software Interrupt Again |
26 |
Post Software Interrupt without Context Switch |
91 |
Post Software Interrupt with Context Switch |
156 |
Create a New Task without Context Switch |
1166 |
Set a Task Priority without a Context Switch |
182 |
Task_yield |
175 |
Post Semaphore, No Waiting Task |
39 |
Post Semaphore with Task Switch |
219 |
Pend on Semaphore, No Context Switch |
60 |
Pend on Semaphore with Task Switch |
230 |
Clock_getTicks |
6 |