DSP/BIOS sizes for MSP430X (COFF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 1600 362 250 2212 512 0 6 552 1070
Hwi application 1734 498 284 2516 512 0 6 574 1092
Clock application 3550 572 684 4806 512 0 6 908 1426
Clock Object application 3550 572 714 4836 512 0 6 938 1456
Swi application 2462 540 378 3380 512 0 6 650 1168
Swi Object application 2476 544 424 3444 512 0 6 696 1214
Task application 5022 582 900 6504 512 1024 6 1106 2648
Task Object application 5024 586 966 6576 512 1536 6 1172 3226
Semaphore application 5676 590 990 7256 512 1536 6 1190 3244
Semaphore Object application 5676 594 1008 7278 512 1536 6 1208 3262
Default Configuration 10424 5482 1070 16976 4096 512 4096 2668 11372

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 6624 684 1048 8356 512 1536 4102 1242 7392
Dynamic Task application 7612 786 1062 9460 512 1536 4102 1250 7400
Dynamic Semaphore application 7962 838 1076 9876 512 1536 4102 1258 7408