ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 1454 | 346 | 162 | 1962 | 512 | 0 | 4 | 296 | 812 |
Hwi application | 1572 | 480 | 182 | 2234 | 512 | 0 | 4 | 308 | 824 |
Clock application | 3308 | 540 | 452 | 4300 | 512 | 0 | 4 | 534 | 1050 |
Clock Object application | 3308 | 540 | 474 | 4322 | 512 | 0 | 4 | 556 | 1072 |
Swi application | 2320 | 518 | 240 | 3078 | 512 | 0 | 4 | 354 | 870 |
Swi Object application | 2334 | 520 | 268 | 3122 | 512 | 0 | 4 | 382 | 898 |
Task application | 4604 | 546 | 584 | 5734 | 512 | 1024 | 4 | 654 | 2194 |
Task Object application | 4606 | 548 | 622 | 5776 | 512 | 1536 | 4 | 692 | 2744 |
Semaphore application | 5162 | 550 | 638 | 6350 | 512 | 1536 | 4 | 704 | 2756 |
Semaphore Object application | 5162 | 552 | 650 | 6364 | 512 | 1536 | 4 | 716 | 2768 |
Default Configuration | 9398 | 5286 | 640 | 15324 | 4096 | 512 | 4096 | 2120 | 10824 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 5870 | 600 | 674 | 7144 | 512 | 1536 | 4100 | 736 | 6884 |
Dynamic Task application | 6794 | 676 | 682 | 8152 | 512 | 1536 | 4100 | 740 | 6888 |
Dynamic Semaphore application | 7092 | 710 | 690 | 8492 | 512 | 1536 | 4100 | 744 | 6892 |