DSP/BIOS sizes for M3 (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 3932 120 468 4520 1024 0 8 972 2004
Hwi application 4062 120 492 4674 1024 0 8 1004 2036
Clock application 5554 160 768 6482 1024 0 8 1400 2432
Clock Object application 5554 160 800 6514 1024 0 8 1432 2464
Swi application 4580 156 548 5284 1024 0 8 1096 2128
Swi Object application 4586 160 580 5326 1024 0 8 1152 2184
Task application 6686 196 944 7826 1024 1024 8 1628 3684
Task Object application 6686 200 992 7878 1024 1536 8 1704 4272
Semaphore application 7086 204 1008 8298 1024 1536 8 1724 4292
Semaphore Object application 7086 208 1016 8310 1024 1536 8 1744 4312
Default Configuration 11868 5020 1128 18016 4096 2048 4096 3728 13968

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 7688 304 1072 9064 1024 1536 4104 1780 8444
Dynamic Task application 8500 392 1072 9964 1024 1536 4104 1788 8452
Dynamic Semaphore application 8806 460 1088 10354 1024 1536 4104 1796 8460