DSP/BIOS sizes for C674 (COFF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 5408 436 636 6480 1024 0 8 712 1744
Hwi application 6336 436 700 7472 1024 0 8 756 1788
Clock application 12320 468 1284 14072 1024 0 8 1208 2240
Clock Object application 12320 468 1316 14104 1024 0 8 1240 2272
Swi application 7488 444 836 8768 1024 0 8 848 1880
Swi Object application 7488 444 908 8840 1024 0 8 908 1940
Task application 14976 468 1556 17000 1024 1024 8 1444 3500
Task Object application 14976 468 1652 17096 1024 1536 8 1528 4096
Semaphore application 16000 468 1700 18168 1024 1536 8 1556 4124
Semaphore Object application 16000 468 1740 18208 1024 1536 8 1584 4152
Default Configuration 27232 6684 1756 35672 4096 2048 4096 3112 13352

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 17856 556 1788 20200 1024 1536 4104 1632 8296
Dynamic Task application 19968 676 1804 22448 1024 1536 4104 1640 8304
Dynamic Semaphore application 20736 740 1820 23296 1024 1536 4104 1648 8312