ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 6304 | 924 | 116 | 7344 | 1024 | 0 | 8 | 308 | 1340 |
Hwi application | 7136 | 920 | 136 | 8192 | 1024 | 0 | 8 | 332 | 1364 |
Clock application | 13888 | 980 | 460 | 15328 | 1024 | 0 | 8 | 752 | 1784 |
Clock Object application | 13888 | 980 | 488 | 15356 | 1024 | 0 | 8 | 784 | 1816 |
Swi application | 8256 | 932 | 228 | 9416 | 1024 | 0 | 8 | 432 | 1464 |
Swi Object application | 8256 | 936 | 272 | 9464 | 1024 | 0 | 8 | 488 | 1520 |
Task application | 16320 | 1008 | 660 | 17988 | 1024 | 1024 | 8 | 984 | 3040 |
Task Object application | 16320 | 1012 | 708 | 18040 | 1024 | 1536 | 8 | 1056 | 3624 |
Semaphore application | 17472 | 1016 | 732 | 19220 | 1024 | 1536 | 8 | 1080 | 3648 |
Semaphore Object application | 17472 | 1020 | 748 | 19240 | 1024 | 1536 | 8 | 1096 | 3664 |
Default Configuration | 27136 | 6556 | 892 | 34584 | 4096 | 2048 | 4096 | 3172 | 13412 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 19488 | 1100 | 808 | 21396 | 1024 | 1536 | 4104 | 1152 | 7816 |
Dynamic Task application | 21568 | 1220 | 824 | 23612 | 1024 | 1536 | 4104 | 1160 | 7824 |
Dynamic Semaphore application | 22176 | 1284 | 828 | 24288 | 1024 | 1536 | 4104 | 1168 | 7832 |