ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 3468 | 1344 | 832 | 5644 | 4 | 0 | 2 | 1316 | 1322 |
Hwi application | 4798 | 1462 | 884 | 7144 | 4 | 0 | 2 | 1316 | 1322 |
Clock application | 7018 | 1500 | 1314 | 9832 | 4 | 0 | 2 | 1828 | 1834 |
Clock Object application | 7018 | 1500 | 1346 | 9864 | 4 | 0 | 2 | 1828 | 1834 |
Swi application | 5388 | 1472 | 982 | 7842 | 4 | 0 | 2 | 1444 | 1450 |
Swi Object application | 5400 | 1476 | 1030 | 7906 | 4 | 0 | 2 | 1444 | 1450 |
Task application | 8220 | 1510 | 1544 | 11274 | 4 | 1024 | 2 | 2084 | 3114 |
Task Object application | 8220 | 1514 | 1616 | 11350 | 4 | 1536 | 2 | 2212 | 3754 |
Semaphore application | 8664 | 1518 | 1642 | 11824 | 4 | 1536 | 2 | 2212 | 3754 |
Semaphore Object application | 8664 | 1522 | 1662 | 11848 | 4 | 1536 | 2 | 2212 | 3754 |
Default Configuration | 15058 | 10320 | 1664 | 27042 | 4 | 512 | 8192 | 5108 | 13816 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 9436 | 1616 | 1704 | 12756 | 4 | 1536 | 4104 | 2212 | 7856 |
Dynamic Task application | 10400 | 1768 | 1718 | 13886 | 4 | 1536 | 4104 | 2212 | 7856 |
Dynamic Semaphore application | 10656 | 1832 | 1732 | 14220 | 4 | 1536 | 4104 | 2340 | 7984 |