ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 5376 | 100 | 144 | 5620 | 1024 | 0 | 8 | 1888 | 2920 |
Hwi application | 5448 | 100 | 168 | 5716 | 1024 | 0 | 8 | 1920 | 2952 |
Clock application | 8016 | 124 | 288 | 8428 | 1024 | 0 | 8 | 2620 | 3652 |
Clock Object application | 8016 | 124 | 320 | 8460 | 1024 | 0 | 8 | 2652 | 3684 |
Swi application | 6260 | 136 | 224 | 6620 | 1024 | 0 | 8 | 2012 | 3044 |
Swi Object application | 6260 | 140 | 256 | 6656 | 1024 | 0 | 8 | 2068 | 3100 |
Task application | 9644 | 164 | 448 | 10256 | 1024 | 1024 | 8 | 2848 | 4904 |
Task Object application | 9644 | 168 | 496 | 10308 | 1024 | 1536 | 8 | 2924 | 5492 |
Semaphore application | 10280 | 172 | 512 | 10964 | 1024 | 1536 | 8 | 2944 | 5512 |
Semaphore Object application | 10288 | 176 | 520 | 10984 | 1024 | 1536 | 8 | 2964 | 5532 |
Default Configuration | 16728 | 4528 | 688 | 21944 | 4096 | 2048 | 4096 | 4524 | 14764 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 11464 | 268 | 568 | 12300 | 1024 | 1536 | 4104 | 3000 | 9664 |
Dynamic Task application | 12656 | 356 | 576 | 13588 | 1024 | 1536 | 4104 | 3008 | 9672 |
Dynamic Semaphore application | 13028 | 424 | 584 | 14036 | 1024 | 1536 | 4104 | 3016 | 9680 |