Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Default Configuration | 11056 | 5328 | 13760 | 2032 |
Basic application | 2318 | 436 | 2232 | 1208 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Hwi application | 2366 | 440 | 2264 | 1240 |
Clock application | 4366 | 480 | 2828 | 1904 |
Clock Object application | 4366 | 480 | 2860 | 1936 |
Swi application | 2920 | 452 | 2536 | 1556 |
Swi Object application | 2926 | 456 | 2584 | 1604 |
Task application | 5360 | 488 | 4220 | 2308 |
Task Object application | 5360 | 492 | 4800 | 2376 |
Semaphore application | 5784 | 496 | 4852 | 2436 |
Semaphore Object application | 5784 | 500 | 4876 | 2460 |
Memory application | 6362 | 596 | 9068 | 2572 |
Dynamic Task application | 7238 | 684 | 9068 | 2564 |
Dynamic Semaphore application | 7500 | 752 | 9068 | 2556 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Timing Application | 14356 | 5828 | 6488 | 1880 |