Benchmark |
Cycles |
Hwi_enable |
24 |
Hwi_disable |
17 |
Hwi dispatcher prolog |
212 |
Hwi dispatcher epilog |
155 |
Hwi dispatcher |
370 |
Hardware Interrupt to Blocked Task |
596 |
Hardware Interrupt to Software Interrupt |
451 |
Swi_enable |
102 |
Swi_disable |
17 |
Post Software Interrupt Again |
35 |
Post Software Interrupt without Context Switch |
150 |
Post Software Interrupt with Context Switch |
281 |
Create a New Task without Context Switch |
2673 |
Set a Task's Priority without a Context Switch |
272 |
Task_yield |
215 |
Post Semaphore, No Waiting Task |
67 |
Post Semaphore with Task Switch |
282 |
Pend on Semaphore, No Context Switch |
66 |
Pend on Semaphore with Task Switch |
315 |
Clock_getTicks |
13 |