DSP/BIOS sizes for M3

Default Configurations

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Default Configuration 11056 5328 13760 2032
Basic application 2318 436 2232 1208

Static Module Applications

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Hwi application 2366 440 2264 1240
Clock application 4366 480 2828 1904
Clock Object application 4366 480 2860 1936
Swi application 2920 452 2536 1556
Swi Object application 2926 456 2584 1604
Task application 5360 488 4220 2308
Task Object application 5360 492 4800 2376
Semaphore application 5784 496 4852 2436
Semaphore Object application 5784 500 4876 2460
Memory application 6362 596 9068 2572
Dynamic Task application 7238 684 9068 2564
Dynamic Semaphore application 7500 752 9068 2556

Timing Application

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Timing Application 14356 5828 6488 1880