Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Default Configuration | 25376 | 6212 | 13628 | 2332 |
Basic application | 5216 | 420 | 1932 | 1116 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Hwi application | 6144 | 420 | 1976 | 1180 |
Clock application | 11744 | 452 | 2680 | 2108 |
Clock Object application | 11744 | 452 | 2712 | 2140 |
Swi application | 7392 | 428 | 2256 | 1540 |
Swi Object application | 7392 | 428 | 2304 | 1604 |
Task application | 14112 | 452 | 4076 | 2548 |
Task Object application | 14112 | 452 | 4664 | 2636 |
Semaphore application | 15168 | 452 | 4724 | 2724 |
Semaphore Object application | 15168 | 452 | 4752 | 2764 |
Memory application | 16992 | 540 | 8944 | 2892 |
Dynamic Task application | 19328 | 660 | 8944 | 2892 |
Dynamic Semaphore application | 19744 | 724 | 8944 | 2892 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Timing Application | 33888 | 7324 | 5864 | 2172 |