Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Default Configuration | 25600 | 5028 | 13460 | 2076 |
Basic application | 4480 | 348 | 1884 | 1012 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Hwi application | 5408 | 348 | 1920 | 1076 |
Clock application | 10528 | 396 | 2616 | 1956 |
Clock Object application | 10528 | 396 | 2648 | 1988 |
Swi application | 6688 | 364 | 2196 | 1436 |
Swi Object application | 6688 | 364 | 2248 | 1500 |
Task application | 13312 | 396 | 4020 | 2396 |
Task Object application | 13312 | 396 | 4608 | 2484 |
Semaphore application | 14304 | 396 | 4668 | 2572 |
Semaphore Object application | 14304 | 396 | 4696 | 2612 |
Memory application | 16480 | 484 | 8888 | 2740 |
Dynamic Task application | 19072 | 604 | 8888 | 2740 |
Dynamic Semaphore application | 19488 | 668 | 8888 | 2740 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Timing Application | 34752 | 6148 | 5800 | 2012 |