Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Default Configuration | 14728 | 9552 | 14200 | 2020 |
Basic application | 3434 | 1310 | 1450 | 1108 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Hwi application | 4764 | 1430 | 1450 | 1160 |
Clock application | 7126 | 1468 | 2218 | 1902 |
Clock Object application | 7126 | 1468 | 2346 | 1934 |
Swi application | 5348 | 1440 | 1834 | 1450 |
Swi Object application | 5360 | 1444 | 1834 | 1490 |
Task application | 8256 | 1478 | 3754 | 2284 |
Task Object application | 8256 | 1482 | 4394 | 2348 |
Semaphore application | 8700 | 1486 | 4394 | 2406 |
Semaphore Object application | 8700 | 1490 | 4394 | 2426 |
Memory application | 9472 | 1584 | 8624 | 2532 |
Dynamic Task application | 10436 | 1736 | 8624 | 2532 |
Dynamic Semaphore application | 10692 | 1800 | 8624 | 2532 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Timing Application | 17784 | 11460 | 8088 | 1972 |