Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Default Configuration | 10562 | 4684 | 14936 | 1696 |
Basic application | 2418 | 176 | 3480 | 844 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Hwi application | 2462 | 180 | 3512 | 876 |
Clock application | 4256 | 208 | 4488 | 1460 |
Clock Object application | 4256 | 208 | 4520 | 1492 |
Swi application | 3012 | 192 | 3780 | 1200 |
Swi Object application | 3028 | 196 | 3828 | 1248 |
Task application | 5282 | 220 | 5884 | 1872 |
Task Object application | 5282 | 224 | 6464 | 1940 |
Semaphore application | 5628 | 228 | 6516 | 2008 |
Semaphore Object application | 5628 | 232 | 6540 | 2032 |
Memory application | 6430 | 324 | 10732 | 2160 |
Dynamic Task application | 7074 | 412 | 10732 | 2160 |
Dynamic Semaphore application | 7394 | 480 | 10732 | 2160 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Timing Application | 13802 | 5188 | 7676 | 1548 |