DSP/BIOS sizes for Arm9

Default Configurations

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Default Configuration 16172 4684 14928 1584
Basic application 3508 176 3480 844

Static Module Applications

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Hwi application 3572 180 3512 876
Clock application 6352 208 4488 1444
Clock Object application 6352 208 4520 1476
Swi application 4460 192 3780 1192
Swi Object application 4484 196 3828 1240
Task application 7920 220 5884 1848
Task Object application 7920 224 6464 1916
Semaphore application 8560 228 6516 1976
Semaphore Object application 8560 232 6540 2000
Memory application 9692 324 10732 2112
Dynamic Task application 10988 412 10732 2104
Dynamic Semaphore application 11336 480 10732 2096

Timing Application

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Timing Application 20800 5188 7672 1420