See release notes
| DSP/BIOS 5.42.01.09 | Exactly the same as 5.42.00.07 except for some installer updates for CCSv5.4.0. See release notes
for details. |
| DSP/BIOS 5.42.00.07 | Removes
support for CCSv3.x. Adds 5517 support.
Includes tconf utility (no longer dependent on XDCtools for tconf). See release notes
for details. |
| DSP/BIOS 5.41.13.42 | Maintenance Release with minor bug fixes. See release notes
for details. |
| DSP/BIOS 5.41.12.40 | Maintenance Release with minor bug fixes. See release notes
for details. |
| DSP/BIOS 5.41.11.38 | TSPA-licensed
DSP/BIOS patch release compatible with CCS 5.1, 4.2.4 and CCS 3.3.
Adds support for 5525 and 553x devices. Updated
eclipse plugins to work with CCSv5.1 beta2 and later. No other
bug fixes. There’s no reason to update to this release
unless you are using one of these new devices. See release notes
for details. |
| DSP/BIOS 5.41.10.36 | TSPA-licensed DSP/BIOS patch release compatible with CCS 4.0 and CCS 3.3. Not compatible with C672x ROM image. No 54x support in this
release. |
| DSP/BIOS 5.41.09.34 | TSPA-licensed DSP/BIOS patch release compatible with CCS 4.0 and CCS 3.3. Not compatible with C672x ROM image. No 54x support in this
release. |
| DSP/BIOS 5.41.08.30 | TSPA-licensed DSP/BIOS patch release compatible with CCS 4.0 and CCS 3.3. Not compatible with C672x ROM image. No 54x support in this
release. |
| DSP/BIOS 5.41.07.24 | TSPA-licensed DSP/BIOS patch release compatible with CCS 4.0 and CCS 3.3. Not compatible with C672x ROM image. No 54x support in this
release. |
| DSP/BIOS 5.41.06.21 | TSPA-licensed DSP/BIOS patch release compatible with CCS 4.0 and CCS 3.3. Not compatible with C672x ROM image. No 54x support in this
release. |
| DSP/BIOS 5.41.05.20 | TSPA-licensed DSP/BIOS patch release compatible with CCS 4.0 and CCS 3.3. Not compatible with C672x ROM image. No 54x support in this
release. |
| DSP/BIOS 5.41.04.18 | TSPA-licensed DSP/BIOS patch release compatible with CCS 4.0 and CCS 3.3. Not compatible with C672x ROM image. No 54x support in this
release. |
| DSP/BIOS 5.41.03.17 | TSPA-licensed DSP/BIOS patch release compatible with CCS 4.0 and CCS 3.3. Not compatible with C672x ROM image. No 54x support in this
release. |
| DSP/BIOS 5.41.02.14 | TSPA-licensed DSP/BIOS patch release compatible with CCS 4.0 and CCS 3.3. Not compatible with C672x ROM image. No 54x support in this
release. |
| DSP/BIOS5.41.01.09 |
TSPA-licensed
DSP/BIOS patch release compatible with CCS 4.0 and CCS 3.3. Not compatible with C672x ROM image. No 54x support in this
release. |
| DSP/BIOS
5.41.00.06 | TSPA-licensed
DSP/BIOS release compatible with CCS 4.0 and CCS 3.3. Not compatible with C672x ROM image. No 54x support in this
release. |
| DSP/BIOS
5.40.03.23 | TSPA-licensed
DSP/BIOS release compatible with CCS 4.0. Not compatible with C672x ROM image. No 54x support in this
release. |
| DSP/BIOS
5.33.06 |
TSPA-licensed
DSP/BIOS release compatible with CCS 3.3. Not compatible with C672x ROM image. No 54x support in this
release. |
| Previous Releases | Earlier Releases (link requires TI&ME login). |