Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Default configuration | 1768 | 172 | 2628 | 576 |
Base configuration | 1086 | 24 | 1456 | 526 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Base application | 1086 | 24 | 1456 | 526 |
HWI application | 1816 | 24 | 3002 | 558 |
CLK application | 2420 | 24 | 3010 | 578 |
CLK Object application | 2420 | 24 | 3014 | 588 |
SWI application | 3226 | 24 | 3070 | 656 |
SWI Object application | 3226 | 24 | 3126 | 724 |
PRD application | 3574 | 24 | 3226 | 854 |
PRD Object application | 3576 | 24 | 3266 | 906 |
TSK application | 6136 | 110 | 5114 | 1932 |
TSK Object application | 6136 | 118 | 5754 | 2102 |
SEM application | 6160 | 118 | 5798 | 2152 |
SEM Object application | 6160 | 118 | 5842 | 2202 |
MEM application | 6820 | 134 | 9956 | 2246 |
Dynamic TSK application | 8046 | 134 | 9970 | 2266 |
Dynamic SEM application | 8136 | 138 | 9978 | 2280 |
RTA application | 11850 | 218 | 13242 | 2954 |