Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Default configuration | 5280 | 137 | 2508 | 1212 |
Base configuration | 1856 | 56 | 1284 | 876 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Base application | 1856 | 56 | 1284 | 876 |
HWI application | 5568 | 56 | 1732 | 1156 |
CLK application | 5728 | 56 | 1740 | 1212 |
CLK Object application | 5728 | 56 | 1744 | 1228 |
SWI application | 5760 | 72 | 1788 | 1324 |
SWI Object application | 5760 | 88 | 1832 | 1420 |
PRD application | 6816 | 120 | 1912 | 1620 |
PRD Object application | 6816 | 136 | 1944 | 1708 |
TSK application | 11008 | 211 | 3804 | 3092 |
TSK Object application | 11008 | 223 | 4412 | 3300 |
SEM application | 11072 | 223 | 4456 | 3356 |
SEM Object application | 11072 | 223 | 4500 | 3412 |
MEM application | 12288 | 231 | 8620 | 3484 |
Dynamic TSK application | 14432 | 231 | 8624 | 3500 |
Dynamic SEM application | 14592 | 235 | 8632 | 3516 |
RTA application | 23744 | 347 | 14796 | 4716 |