00001 00044 #if !defined (LINKCFGDEFS_OS_H) 00045 #define LINKCFGDEFS_OS_H 00046 00047 00048 /* ----------------------------------- DSP/BIOS LINK Headers */ 00049 #include <dsplink.h> 00050 00051 00052 #if defined (__cplusplus) 00053 EXTERN "C" { 00054 #endif /* defined (__cplusplus) */ 00055 00056 00072 typedef struct LINKCFG_GppOs_tag { 00073 Bool handleSignals ; 00074 Uint32 numSignals ; 00075 Uint32 * sigNumArray ; 00076 } LINKCFG_GppOs ; 00077 00078 00079 #if defined (__cplusplus) 00080 } 00081 #endif /* defined (__cplusplus) */ 00082 00083 00084 #endif /* !defined (LINKCFGDEFS_OS_H) */