DSP/BIOSTM LINK
VERSION
1.65.01.06
DRA44x
Processor
DRX45X Processor
OMAP3530 Processor
DM6446 Processor
TNETV107X Processor
The documents included with DSP/BIOSTM LINK are listed here
under categories based on their intended usage.
GETTING
STARTED
[UserGuide.pdf]
This document provides information to get
started with using DSP/BIOSTM LINK.
[ProgrammersGuide.pdf]
This document provides information enabling
users to write applications using DSP/BIOSTM LINK.
[InstallGuide_PrOS_DRA44x_DRX416.pdf]
This document provides information to install
DSP/BIOSTM LINK on the development host and setup the development platform.
[InstallGuide_PrOS_DRX45x.pdf]
This document provides information to install
DSP/BIOSTM LINK on the development host and setup the development platform.
[InstallGuide_PrOS_DRA44x_DM6437_VLYNQ.pdf]
This document provides information to install
DSP/BIOSTM LINK on the development host and setup the development platform.
INSTALLATION
GUIDE FOR DM6446 on WINCE
[InstallGuide_WinCE_DM6446.pdf]
This document provides information to install
DSP/BIOSTM LINK on the development host and setup the development platform.
INSTALLATION
GUIDE FOR OMAP3530 on WINCE
[InstallGuide_WinCE_OMAP3530.pdf]
This document provides information to install
DSP/BIOSTM LINK on the development host and setup the development platform.
INSTALLATION
GUIDE FOR TNETV107X on WINCE
[InstallGuide_WinCE_TNETV107X.pdf]
This document provides information to install
DSP/BIOSTM LINK on the development host and setup the development platform.
[PlatformGuide_DRA44x_DRX416.pdf]
It also provides platform-specific information
for the DRA44x AND DRX416 Procesor.
[PlatformGuide_DRX45x.pdf]
It also provides platform-specific information
for the DRX45X Procesor.
[PlatformGuide_DRA44x_DM6437_VLYNQ.pdf]
It also provides platform-specific information
for the DRA44x connected to DM6437 over VLYNQ.
PLATFORM
GUIDE FOR DRA44x AND DM6437 VLYNQ
[PlatformGuide_DRA44x_DM6437_VLYNQ.pdf]
It also provides platform-specific information
for the DRA44x connected to DM6437 over VLYNQ.
DESIGN DOCUMENTS
[LNK_010_DES.pdf]
This document describes the detailed design of
the Processor Manager component.
[LNK_012_DES.pdf]
This document describes the detailed design of
the Link Driver component.
[LNK_031_DES.pdf]
This document describes the detailed design of
the messaging component based on MSGQ module of DSP/BIOSTM.
[LNK_129_DES.pdf]
This document describes the design of the
RingIO component that provides a ring-buffer as a data transport across GPP and
DSP.TM.
[LNK_040_DES.pdf]
This document describes the overall design and
architecture of the Loader used to parse and load DSP binaries. It lists the
interfaces exposed by the loader and also describes the overall design for
implementation of these interfaces.
It would be the starting point for users trying to implement their own parser
and/ or loader.
[LNK_082_DES.pdf]
This document describes the overall design of
POOL APIs and interfaces. This components provides an interface to the buffer
pools for memory allocation and free operations.
[LNK_128_DES.pdf]
This document describes the overall design of IPS and Notify
components.
Notify component allows applications to register for notification of events
occurring on the remote processor and send event notification to the remote
processor.
[LNK_131_DES.pdf]
This document describes the overall design of the MPLIST component.
MPLIST component provides a doubly-linked circular linked list based transport
mechanism between GPP and DSP. DSP.
[LNK_133_DES.pdf]
This document describes the overall design of the MPCS component.
This component allows applications to achieve mutually exclusive access to
shared data structures through a multi-processor critical section (MPCS)
between GPP and DSP.
[LNK_137_DES.pdf]
This document describes the overall design of dynamic
configuration of DSP/BIOSTM LINK
This feature allows applications to modify the DSP/BIOS LINK configuration
without having to rebuild the DSP/BIOS LINK GPP-side kernel module and DSP-side
libraries.
[LNK_157_DES.pdf]
This document describes the design of enhanced multi-process
support for DSP/BIOSTMLINK.
This feature allows multiple applications/processes to use DSP/BIOSTMLINK independently, and
without being aware of each other.
[LNK_182_DES.pdf]
This document describes the design of multi-DSP support in for
DSP/BIOSTMLINK.
This feature allows applications on host to communicate with multiple DSPs.
OS
SPECIFIC DOCUMENTS
[LNK_096_DES.pdf]
This document describes the overall design and
architecture of the OS Adaptation Layer for PrOS.
HARDWARE
SPECIFIC DOCUMENTS
[LNK_041_DES.pdf]
This document describes the overall design of
the shared memory based zero copy driver message and data transfer.
API
REFERENCE GUIDE
[index.html]
Provides doxygen generated API reference guide
for the developers.
PORTING
DOCUMENTS
[LNK_017_PRT.pdf]
Provides recommendations and guidelines for
the developers to port DSP/BIOSTM LINK to either a different GPP OS, a
different platform or a different physical link.