|
DM814x_04_01 04_01_00_03 Product Download Page
Build date: 05062011
Click on the links in the table below to download.
DM814x Linux PSP 04.01 Updates
DM814x/AM387x Linux PSP is based on the community supported GNU/Linux. The Linux kernel derived from Omap git and U-Boot originated from U-Boot git.
The information about baseline chosen for each of the component in the SDK is available in the release notes.
The package does not contain a toolchain. GNU toolchain for ARM processors from CodeSourcery is recommended.
Related Links
DM814x and AM387x on Texas Instruments Embedded Procecssors Wiki.
Download Information
| DM814x_04_01 Product Downloads |
| Title |
Description |
Size |
| DM814x Linux PSP - 04.01.00.03 |
| |
TI814X-LINUX-PSP-04.01.00.03.tgz |
DM814x Linux PSP Package for DM814x and AM387x platforms |
113796K |
| Checksums |
| |
md5 Checksums |
Checksum for downloads. |
4K |
Related Links
|
|