DM6437_Edge_Detection Product Downloads
|
This demo performs Edge Detection on the DM6437 EVM
This demo performs Edge Detection on the DM6437 EVM.
It includes a GUI which runs on a host machine (typically a PC running Windows or Linux) and connects over the network to a DM6437EVM board, running the
target-DSP-side demo application, in order to control the target and stream audio and video files.
The demo builds on top of the standard DVSDK software stack using APIs from IMGLIB
to perform the Edge Detection.
Source code is included to enable customers to build similar applications
however it is intended for reference only and is not considered
production-quality.
DM6437 Edge Detection Demo |
DM6437 Edge Detection Demo - Beta |
3190K |
readme.txt |
README for the Demo |
K |