2.6.1. TI-Specific Pre-Defined Macro SymbolsΒΆ
The tiarmclang compiler pre-defines some TI-specific macro symbols that can be used when configuring source code to be compiled on the basis of the compiler vendor identification or on the basis of the tiarmclang compiler version being used:
TI-Specific Compiler Predefined Macro Symbols
Symbol |
Value Kind |
Value / Description |
---|---|---|
__ti__ |
<constant> |
Defined to 1 if TI is the compiler vendor. |
__ti_major__ |
<version> |
Identifies major version number. |
__ti_minor__ |
<version> |
Identifies minor version number. |
__ti_patchlevel__ |
<version> |
Identifies patch version number. |
__ti_version__ |
<encoding> |
Encoding of major, minor, and patch version number values associated with the current release, where:
For 1.3.0.LTS, for example, the value of <encoding> is 10300. |