CCStudio™ IDE is an integrated development environment (IDE) that supports TI’s Microcontroller and Embedded Processors portfolio. CCStudio IDE comprises a suite of tools used to develop and debug embedded applications. It includes an optimizing C/C++ compiler, source code editor, project build environment and debugger. The intuitive IDE provides a single user interface taking you through each step of the application development flow. Familiar tools and interfaces allow users to get started faster than ever before. CCStudio IDE leverages the open source Theia IDE, a VS Code like IDE framework, to provide build, edit and debug flow for TI embedded devices.
2.1. System Requirements¶
2.1.1. Hardware¶
Memory |
Disk space |
Processor |
|
|---|---|---|---|
Minimum |
8GB |
3.0GB |
x86_64 multi-core |
Recommended |
16GB+ |
6.0GB+ |
x86_64 multi-core (8+ threads) |
Note
It is possible to run on an Apple Mx processor with a supported macOS version with Rosetta.
Warning
It is strongly advised to have a system that exceeds the recommended requirements. While CCStudio IDE will run on a system that meets the minimum requirements, the performance will likely be poor.
2.1.2. Operating System¶
Please note that CCStudio IDE is a 64bit application and thus will not run on 32bit operating systems.
2.1.2.1. Windows¶
Windows 11 64bit
Windows 10 64bit
2.1.2.2. Linux¶
Supported distributions include:
Ubuntu 26.04 64bit
Ubuntu 24.04 64bit
Ubuntu 22.04 64bit
CCStudio IDE will run on other distributions but these are the officially supported and tested distributions.
2.1.2.3. macOS¶
Each CCStudio IDE release is validated against a set of macOS releases. This release was validated with:
macOS 26 (Tahoe)
macOS 15 (Sequoia)
macOS 14 (Sonoma)
2.2. Theia IDE¶
CCStudio IDE is based on the Theia IDE open source software framework. See the General IDE chapter for more information on the Theia IDE.
2.3. Licensing¶
There is no license fee associated with CCStudio IDE. Users are free to download and install CCStudio IDE without having to purchase a license. The license terms for CCStudio IDE are shown at installation and can also be seen here.
2.4. Contents¶
CCStudio IDE is a suite of development tools including an editor, project management system, compiler, debugger, and visualization tools.
2.4.1. IDE¶
IDE stands for Integrated Development Environment. It refers to an environment that brings together the tools needed to develop software. Typically this means an editor, build system and debugger. This enables the development of software without having to continually switch between tools.
The editor in CCStudio IDE includes a wide breadth of features to make development easier. Standard features such as customizable syntax highlighting and code completion are present.
The project management system allows for the building of projects with either the TI LLVM Compiler or GCC. It also integrates with standard source control software such as Git.
The integrated debugger allows for the debugging of applications running on TI embedded devices and is discussed in more detail in the debugging chapter.
2.4.2. Compiler¶
C/C++ Compilers are provided for each instruction set. In most cases this is a TI proprietary compiler.
2.4.3. Resource Explorer¶
Resource Explorer helps you find all the latest examples, libraries, demo applications, datasheets, and more for your chosen platform.
Filtering by device, or by TI LaunchPad™ Kit, the interface enables you to filter the content to only what is relevant to your chosen platform. Resource Explorer will show you not only the resources that you have installed on your local computer but also those that are located online and available for download. When you select an example from a software package that you have not yet installed, Resource Explorer will allow you to install that package, and any necessary dependencies, and then allow you to import the example into your workspace.
Resource Explorer can be accessed from menu View → Resource Explorer.
More information on Resource Explorer is available here.
2.5. Debug Probes¶
TI offers a wide selection of debug probes that enable software development on TI embedded processors. TI’s debug probes are designed to meet different needs in terms of functionality and budget. Each probe is compatible with CCStudio IDE.
Developing software typically requires downloading the resulting program to the embedded processor it was written for. A debug probe provides a debug communication pathway between a host computer and the embedded processor. This allows for downloading of the program as well as controlling the processor to enable debugging.
2.6. Training¶
Training resources are available from the CCStudio™ IDE Academy.
2.7. Support¶
The E2E support community is the primary method for obtaining support for developing on TI processors. The Getting Support section provides more information on support resources.