7.9.2.2. Synchronous OptionsΒΆ
The following table lists the built in GEL functions and whether they are synchronous or asynchronous from GEL.
GEL Function GEL_AddInputFile GEL_AddOutputFile GEL_AdvancedReset GEL_AsmStepInto GEL_AsmStepOver GEL_BreakPtAdd GEL_BreakPtDel GEL_BreakPtDisable GEL_BreakPtReset GEL_CancelTimer GEL_DisableRealtime GEL_DriverString GEL_EnableClock GEL_EnableRealtime GEL_EvalOnTarget GEL_Go GEL_Halt GEL_HWBreakPtAdd GEL_HWBreakPtDel GEL_HWBreakPtDisable GEL_HWBreakPtReset GEL_IgNoreUnkNownHalt s GEL_IsConnected GEL_IsHalted GEL_IsInRealtimeMode GEL_Load GEL_LoadGel GEL_MapAdd GEL_MapAddStr GEL_MapDelete GEL_MapOff GEL_MapOn GEL_MapReset GEL_MemoryFill GEL_MemoryLoad GEL_MemorySave GEL_PatchAssembly GEL_ProbePtAdd GEL_ProbePtDel GEL_ProbePtDisable GEL_ProbePtReset GEL_RefreshWindows GEL_RemoveDebugState GEL_RemoveInputFile GEL_RemoveOutputFile GEL_Reset GEL_Restart GEL_RestoreDebugState GEL_Run GEL_RunF GEL_SetBlockResetMode GEL_SetSimMode GEL_SetStatusInterval GEL_SetTimer GEL_SetWaitInResetMod e GEL_SharedMemHaltOnSt epOff GEL_SharedMemHaltOnSt epOn GEL_SharedMemHaltOnWr iteOff GEL_SharedMemHaltOnWr iteOn GEL_SrcStepInto GEL_SrcStepOver GEL_StepInto GEL_StepOut GEL_StepOver GEL_SymbolAdd GEL_SymbolAddRel GEL_SymbolDisable GEL_SymbolEnable GEL_SymbolHideSection GEL_SymbolLoad GEL_SymbolLoadRel GEL_SymbolRemove GEL_SymbolShowSection GEL_SyncHalt GEL_SyncRun GEL_SyncStepInto GEL_SyncStepOut GEL_SyncStepOver GEL_System GEL_TargetTextOut GEL_TextOut GEL_UnloadAllSymbols GEL_UnloadGel GEL_UnloadAllGels |
Synchronous from GEL Yes Yes No No Yes Yes Yes Yes Yes Yes Yes Yes No Yes Yes (only if location given) No Yes Yes Yes Yes Yes Yes Yes Yes No Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes No No Yes Yes Yes Yes No No No No Yes Yes Yes Yes Yes Yes Yes Yes No No No No No No No No No No No No No No No No No No No Yes Yes No Yes Yes Yes Yes Yes |
Completely Synchronous No No No No No No No No Yes Yes Yes No No Yes Yes (only if location given) No No No No No Yes Yes Yes Yes No Yes No Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes No No No No No No Yes Yes No No No No No Yes Yes Yes Yes Yes Yes Yes No No No No No No No No No No No No No No No No No No No Yes Yes No Yes Yes Yes Yes Yes |