The MSP430 microcontroller CPU architecture provides a constant generator that can generate constants for the most commonly used bits: -1, 0, 1, 2, 4, and 8 (1, 2, 4, 8 are the lower 4 bits in a byte). These constants are directly available for instructions that require access/compare against the aforementioned values. On the other hand, access/compare with other values requires additional cycles for the instruction. Hence, it is best to leverage these constants in the application code whenever possible. The benefit becomes more visible when the access/comparison is repeated in a loop structure. One of the most common use-cases is bit-banging control/data via one or more port pins repeatedly to control or transfer data externally. If the hardware design allows for flexible placement of the port pins, it is recommended to place the most commonly used pins on the lower 4 bits of the port to leverage the constant generator.
Using a regular bit/value instead of the lower 4 bits for program flow control can add additional clock cycle for each comparison instruction. In a loop structure, the additional cycles executed can add up depending on the number of iterations the program has to go through.
The code contains at least one loop containing one or more port
pin bit-banging operation that does not use one of the pins of the
4 lower bits (1, 2, 4, 8 or BIT0, BIT1, BIT2, BIT3)
If hardware design can be flexible & replacement of device pin-out is possible, change the bit-banging pins to be the lower 4 bits of the port; change the software code accordingly.
void main(void)
{
unsigned int i, variable=FLAG_1;
P1DIR |= BIT2; // Use P1.2 for bit-banging, change direction to output
P1DIR &= ~BIT2; // Reset pin P1.2
for (i=0;i < 1000;i++)
{
/* Execute application code */
P1DIR ^= BIT2; // Toggle port pin P1.2, leverage BIT2 constant generator
}
}
See the rest of the code examples for all MSP430 devices here!
Want to squeeze a few more nanoAmps out of your application? Leverage the e2e (Engineer-to-Engineer) online community to get all of your ULP questions answered! Or, if you are an Ultra-Low Power pro, give back to the community with your expertise.
Go to MSP430's e2e online forum!
If you are posting on the forums in relation to this rule, try using the tag "ULP_11.2"
|
For technical support please post your questions at http://e2e.ti.com. Please post only comments about the article Compiler/diagnostic messages/MSP430/1540 here. |