The MSP430 microcontroller achieves low power consumption by minimizing the time spent in active mode and maximizing the time in low power modes. Peripherals can be configured to operate without CPU intervention and the CPU only needs to wake up to process critical task and quickly return to low power mode. Rather than waiting and periodically polling a flag, MSP430 microcontrollers can enable the CPU to enter a low power mode and leverage one of the integrated peripherals to wake up the CPU. By using low power modes and MSP430 microcontroller's intelligent peripherals, applications can turn off the CPU when it is not needed, only waking up when more intensive tasks are required.
Constantly polling a status flag will keep the application in active mode, which will greatly increase power consumption and reduce battery lifetime.
This remark is issued when ULP Advisor detects empty loops that do flag polling:
while (!(TA1CTL & TAIFG)); // or while (!(ADC12IFG & ADC12IFG0)); // or while (ADC12CTL1 & ADC12BUSY);
//******************************************************************************
// MSP430G2x33/G2x53 Demo - ADC10, Sample A1, AVcc Ref, Set P1.0 if > 0.5*AVcc
//
// Description: A single sample is made on A1 with reference to AVcc.
// Software sets ADC10SC to start sample and conversion - ADC10SC
// automatically cleared at EOC. ADC10 internal oscillator times sample (16x)
// and conversion. In Mainloop MSP430 waits in LPM0 to save power until ADC10
// conversion complete, ADC10_ISR will force exit from LPM0 in Mainloop on
// reti. If A1 > 0.5*AVcc, P1.0 set, else reset.
//
// MSP430G2x33/G2x53
// -----------------
// /|\| XIN|-
// | | |
// --|RST XOUT|-
// | |
// >---|P1.1/A1 P1.0|-->LED
//
// D. Dang
// Texas Instruments Inc.
// December 2010
// Built with CCS Version 4.2.0 and IAR Embedded Workbench Version: 5.10
//******************************************************************************
#include "msp430g2553.h"
void main(void)
{
WDTCTL = WDTPW + WDTHOLD; // Stop WDT
ADC10CTL0 = ADC10SHT_2 + ADC10ON + ADC10IE; // ADC10ON, interrupt enabled
ADC10CTL1 = INCH_1; // input A1
ADC10AE0 |= 0x02; // PA.1 ADC option select
P1DIR |= 0x01; // Set P1.0 to output direction
for (;;)
{
ADC10CTL0 |= ENC + ADC10SC; // Sampling and conversion start
__bis_SR_register(CPUOFF + GIE); // LPM0, ADC10_ISR will force exit
if (ADC10MEM < 0x1FF)
P1OUT &= ~0x01; // Clear P1.0 LED off
else
P1OUT |= 0x01; // Set P1.0 LED on
}
}
// ADC10 interrupt service routine
#pragma vector=ADC10_VECTOR
__interrupt void ADC10_ISR(void)
{
__bic_SR_register_on_exit(CPUOFF); // Clear CPUOFF bit from 0(SR)
}
See the rest of the code examples for all MSP430 devices here!
Want to squeeze a few more nanoAmps out of your application? Leverage the e2e (Engineer-to-Engineer) online community to get all of your ULP questions answered! Or, if you are an Ultra-Low Power pro, give back to the community with your expertise.
Go to MSP430's e2e online forum!
If you are posting on the forums in relation to this rule, try using the tag "ULP_3.1"
|
For technical support please post your questions at http://e2e.ti.com. Please post only comments about the article Compiler/diagnostic messages/MSP430/1528 here. |