#27009-D Detecting compilation at optimization level 3. Recommend setting --opt_level=4. NOTE: Compilation time will increase and debug ability will decrease.
Your compilation uses optimization level 3. Optimization level 4 enables whole program optimization for improved performance and code size.
NOTE: debug ability will decrease with increased optimization levels. For details see:
The C/C++ compiler is able to perform various optimizations, but you need to specify optimization options on the command line so that these optimizations are performed. The easiest way to invoke optimization is to specify the --opt_level=n option on the compiler command line. You can use -On to alias the --opt_level option. The n denotes the level of optimization (0, 1, 2, 3, and 4), which controls the type and degree of optimization.
--opt_level=off or -Ooff
--opt_level=0 or -O0
--opt_level=1 or -O1 : Performs all --opt_level=0 (-O0) optimizations, plus:
--opt_level=2 or -O2 : Performs all --opt_level=1 (-O1) optimizations, plus:
--opt_level=3 or -O3 : Performs all --opt_level=2 (or -O2) optimizations, plus:Italic text* Removes all functions that are never called
--opt_level=4 or -O4
Note that -o defaults to -o2 (-o3 for ARM). In the absence of any -o options, MSP430 is set to -o0, ARM is set to -o3, and C2000 is set to -ooff.
For more information, see:
Use -o4 optimization to see performance improvements.
Compile with option -o4.