This article lists the historical system requirements for Code Composer Studio. The system requirements for a specific version can typically be found in the Users Guide and release notes.
#System Requirements
##Hardware
| Requirement |
Memory |
Disk space |
Processor |
| Version |
Minimum |
Recommended |
Minimum |
Recommended |
Minimum |
Recommended |
| CCSv10 |
2GB |
6GB |
900MB |
3.5GB |
1.5GHz single core |
2.0GHz dual core |
| CCSv9 |
2GB |
6GB |
900MB |
3.5GB |
1.5GHz single core |
2.0GHz dual core |
| CCSv8 |
2GB |
6GB |
900MB |
3.5GB |
1.5GHz single core |
2.0GHz dual core |
| CCSv7 |
2GB |
6GB |
600MB |
3.5GB |
1.5GHz single core |
2.0GHz dual core |
| CCSv6 |
2GB |
6GB |
400MB |
3.5GB |
1.5GHz single core |
2.0GHz dual core |
| CCSv5 |
1GB |
4GB |
300MB |
5.5GB |
1.5GHz single core |
2.0GHz dual core |
| CCSv4 |
1GB |
4GB |
350MB |
4.5GB |
1.5GHz single core |
2.0GHz dual core |
| CCSv3 |
512MB |
2GB |
300MB |
1.5GB |
1.5GHz single core |
2.0GHz single core |
##Operating System
###Windows
|
10 |
8 |
7 |
Vista |
XP |
| CCSv10 |
X |
X |
SP1 |
|
|
| CCSv9 |
X |
X |
SP1 |
|
|
| CCSv8 |
X |
X |
SP1 |
|
|
| CCSv7 |
X |
X |
SP1 |
|
|
| CCSv6 |
(6.1.3 and 6.2.0) |
X |
SP1 |
|
SP3 |
| CCSv5 |
|
|
SP1 |
|
X |
| CCSv4 |
|
|
SP1 |
X |
X |
| CCSv3 |
|
|
|
|
X |
###Linux
Details of the Linux distributions, debug probes and devices supported by each Code Composer Studio version is available [here.](ccs_linux_host_support.html)
###macOS
Each Code Composer Studio release is validated against a set of macOS releases. Details of the macOS releases, debug probes and devices supported is available [here.](ccs_macos_host_support.html)