bqKey Programmer 1.0.11 ------------------------------- 12/22/2021 Added MKST-3P-ALT-EV2300 as option in addition to EV2300, EV2400 bqKey Programmer 1.0.11 ------------------------------- 10/27/2020 Added support for new silicon versions of bq9035 and bq9037 bqKey Programmer 1.0.10 ------------------------------- 7/18/2018 Default installation folder updated to point to Windows default installation folder Updated application icons and window icons Fixed bug on Windows 10 where program hung if it was run as administrator the first time and then run as normal user Fixed Uninstaller bug which left shortcuts bqKey Programmer 1.0.9 ------------------------------- 1/26/2018 Added Support for bq40z80 SHA1 & ECC bqKey Programmer 1.0.8 ------------------------------- 8/4/2017 Added Support for bq40z651 ECC bqKey Programmer 1.0.7 ------------------------------- 6/9/2017 Added Support for bq27z561 (bq9035) bqKey Programmer 1.0.5 ------------------------------- 1/17/2017 Added Support for bq27750 bqKey Programmer 1.0.4 ------------------------------- 09/01/2016 Added Support for bq9035. bqKey Programmer 1.0.3 ------------------------------- 06/17/2016 Added Support for bq40z70 ECC. bqKey Programmer 1.0.1 ------------------------------- 3/24/2016 Initial release. Support for bq40z40