title: Can_FdMsgRAMConfigObjType summary: Can FD controller Message RAM Configuration object structure.
Can_FdMsgRAMConfigObjType
Can FD controller Message RAM Configuration object structure.
#include <Can_Priv.h>
Structure Members
Member Type |
Member name |
Brief |
|---|---|---|
configParams |
MCAN Message RAM Configuration parameters. |
|
Can_StdMsgIDFilterElement[KMAX_MB_PER_CONTROLLER] |
stdMsgIDFilterList |
Standard ID filter elements. |
Can_ExtMsgIDFilterElement[KMAX_MB_PER_CONTROLLER] |
extMsgIDFilterList |
Extended ID filter elements. |
uint8 |
stdFilterNum |
Standard ID filter element number. |
uint8 |
extFilterNum |
Extended ID filter element number. |
uint8[2U][KMAX_MB_PER_CONTROLLER] |
txMbMapping |
Mapping of HTRH txMbMapping[0U][0-KMAX_MB_PER_CONTROLLER]: HTH to be stored into Buffer txMbMapping[1U][0-KMAX_MB_PER_CONTROLLER]: HTH to be stored into FIFO txMbMapping[m][n] = 0xFF : Initialization value. |
uint8[KMAX_MB_PER_CONTROLLER] |
hthToMbMapping |
Mapping of HTH to HW mailboxes. |
uint16 |
txBuffNum |
Tx number of Buffer elements. |
uint16 |
txFIFONum |
Tx number of FIFO elements. |
uint16 |
rxBuffNum |
Rx number of Buffer elements. |
uint16 |
rxFIFONum |
Rx number of FIFO elements. |