title: Can_ConfigType summary: External data structure containing the overall initialization data for the CAN driver and SFR settings affecting all controllers.
Can_ConfigType
External data structure containing the overall initialization data for the CAN driver and SFR settings affecting all controllers.
#include <Can.h>
Structure Members
Member Type |
Member name |
Brief |
|---|---|---|
const Can_ControllerType ** |
CanControllerList |
List of enabled Controllers. |
uint8 |
CanMaxControllerCount |
MaxCount of Controller in Controller List. |
const Can_MailboxType ** |
MailBoxList |
MB array for all controllers. |
uint8 |
MaxMbCnt |
MaxMbCount in MB list in all controller. |
uint32[KMAX_CONTROLLER] |
MaxBaudConfigID |
Max Baud Config Index in BaudRateConfigList in all controller. |
const Can_IcomConfigType ** |
IcomConfigurationList |
Icom Configuration List. |