← Back to Reference Designs Overview
Target Applications
- Learning digital power control with a BoosterPack
Features & Specification
- Full synchronous buck converter DC-DC power stage
- Accepts 9VDC input voltage
- Variable output DC voltage
- Dynamic load support
- Voltage Mode Control (VMC) and Peak Current Mode Control (PCMC) examples
- Compatible with F280049C LaunchPad
Description
The Digital Power Buck Converter BoosterPack (BOOSTXL-BUCKCONV) provides an introductory platform for learning the basics of digital power control. When paired with a C2000™ F280049C LaunchPad, this BoosterPack demonstrates a full buck converter control system.
The BoosterPack implements a synchronous buck power stage that converts an externally supplied 9VDC power supply to a configurable DC output voltage. On-board power resistors provide static and dynamic loads.
TIDM-DC-DC-BUCK EVM Board
|
Relevant Links
Useful links regarding the reference design are provided below:

- Note
- To import and evaulate CCS project using the button above, please access the current page via Resource Explorer from Code Composer Studio (CCS), or CCS Cloud. (go to CCS->View->Resource Explorer)
Steps to Run the Example
- It's strongly recommended to first read through the User Guide/Software Guide for any specific setup instructions and hazard warnings before proceeding.
- To import CCS projects, either import via the button above or mannually select the file directory where this solutions resides.
- Build the project within the CCS project menu, then launch a CCS debug session and run the executable.
Release Notes
Shown below lists all the software revision history for this reference design:
| Software Version | SDK Release | Changelog |
| v1.00.00 | N/A | First release, on F28069M devices for VMC solutions from controlSUITE |
| v1.01.00 | 1.00.00.00 | New device support & Enhancements:
- Added support for LAUNCHXL-F28377S for VMC solutions
|
| v2.00.00 | 3.00.00.00 | New device support & Changes:
- Added LAUNCHXL-F280049C support for VMC and PCMC solutions
- Deprecated software for LAUNCHXL-F28377S and LAUNCHXL-F28069M
- Released in C2000Ware Digital Power SDK
|
| v2.01.00 | 3.01.00.00 | Changes & Enhancements:
- Add compatibility for Control Law Accerlator (CLA) and Live Firmware Update (LFU).
|
| v2.01.01 | 3.02.00.00 | Bug fixes:
|
| v2.01.03 | 3.03.00.00 | Changes & Enhancements:
- Update powerSUITE file solution.js to change LaunchPad site to 2
|
| v2.01.04 | 4.00.00.00 | Changes & Enhancements:
- Add support for source-lookup path for driverlib
- Changed compiler version (from v20.2.1.LTS to v21.6.0.LTS)
|
| v2.01.05 | 4.03.00.00 | Changes & Enhancements:
- Software updates to device.c, device.h, driverlib.h to account for changes in C2000Ware
- Projectspec updates to account for changes to Kit.json output from sysconfig tool
- Changed compiler version (from v21.6.0.LTS to v22.6.0.LTS)
|
Hardware design files
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
Help and Support
For additional help and support, please visit TI E2E™ design support forums