← Back to Reference Designs Overview
Target Applications
- On Board Chargers for EV
- Off Board Chargers
- Grid Storage
Features & Specification
- Vprim: 380-600V DC , Vsec: 280-450V DC
- Power Max: 6.6kW, 97.98% peak efficiency
- Bi-directional power flow
- CLLLC resonant tank with 500kHz nominal PWM switching, (300kHz-700kHz range) and planar magnetics enable reduced transformer size and higher power density
- Soft Switching with Zero Voltage Switching (ZVS) on the primary, Zero Current Switching (ZCS) & ZVS on the secondary enables higher efficiency
- Active synchronous rectification scheme implementation using Rogowski coil sensor enables higher efficiency
- integrated OBC design with AC-DC and DC-DC controlled using a single C2000 MCU.
Description
CLLLC resonant dual active bridge with bi-directional power flow capability and soft switching characteristics such as Zero Current Switching (ZCS) and Zero Voltage Switching (ZVS) is an ideal candidate for HEV/EV on-board chargers and energy storage applications.
This design illustrates a method to control this power stage using a C2000™ TMS320F280049C real-time MCU.
TIDM-02002 EVM Board
|
TIDM-02002 System Block Diagram
|
Relevant Links
Useful links regarding the reference design are provided below:

- Note
- To import and evaulate CCS project using the button above, please access the current page via Resource Explorer from Code Composer Studio (CCS), or CCS Cloud. (go to CCS->View->Resource Explorer)
Steps to Run the Example
- It's strongly recommended to first read through the User Guide/Software Guide for any specific setup instructions and hazard warnings before proceeding.
- To import CCS projects, either import via the button above or mannually select the file directory where this solutions resides.
- Build the project within the CCS project menu, then launch a CCS debug session and run the executable.
Release Notes
Shown below lists all the software revision history for this reference design:
| Software Version | SDK Release | Changelog |
| v1.00.00 | 1.03.00.00 | First release, on F28004x devices in C2000Ware Digital Power SDK |
| v1.01.00 | 2.00.00.00 | Features & Enhancements:
- Added labs for reverse power flow and adjusted lab numbers
|
| v2.00.00 | 3.00.00.00 | Changes & Enhancements:
- Changes due to powerSUITE GUI update which is now based in sysconfig
- Ported and changed project setting from COFF to EABI
|
| v2.00.01 | 3.01.00.00 | Changes & Enhancements:
- Changes to support operation without an emulator attached:
- Added “–entry_point code_start” option to the linker settings in the CCS project.
- Disabled watchdog in the f28004x_codestartbranch.asm file
- Updated linker command file to place FPUmathtables in FLASH and SFRA libray into RAM.
|
| v2.00.02 | 3.02.00.00 | Changes & Enhancements:
- Add support for legacy driverlib macros
- Changed compiler version (from v18.12.5.LTS to v20.2.1.LTS)
|
| v2.00.03 | 4.00.00.00 | Changes & Enhancements:
- Add support for source-lookup path for driverlib
- Changed compiler version (from v20.2.1.LTS to v21.6.0.LTS)
|
| v2.00.04 | 4.03.00.00 | Changes & Enhancements:
- Software updates to device.c, device.h, driverlib.h to account for changes in C2000Ware
- Projectspec updates to account for changes to Kit.json output from sysconfig tool
- Changed compiler version (from v21.6.0.LTS to v22.6.0.LTS)
|
| v2.00.05 | 4.03.01.00 | Bugfix & Enhancements:
- Update to device.h to fix typo in PLLSYSCLK definition
|
Hardware design files
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
Help and Support
For additional help and support, please visit TI E2E™ design support forums