← Back to Reference Designs Overview
Target Applications
- Server & Industrial supplies
- Telecom Rectifiers
- Automotive
Features & Specification
- PCMC Control of PSFB DC-DC using on-chip resources for PWM generation and slope compensation
- Rated Output Power: 300 W (400Vin) Peak Efficiency: 91.5% (400Vin)
- Voltage loop bandwidth: 2.2kHz
- Switching frequency: 100kHz
- Input voltage range: 200 ~ 400 V DC, Output voltage: 12V DC
- Zero-voltage switching (ZVS) or low-voltage switching (LVS)
- Multiple synchronous rectification (SR) switching schemes
- Fault protection: over-current, over-voltage
Description
Phase shifted full bridge (PSFB) converter is a popular choice of power converter topology for on-board charging (OBC), charging station, server and telecom applications.
This design illustrates peak current mode control method to this power stage using a C2000™ TMS320F280049C real-time MCU.
TIDM-02000 EVM Board
|
TIDM-02000 System Block Diagram
|
Relevant Links
Useful links regarding the reference design are provided below:

- Note
- To import and evaulate CCS project using the button above, please access the current page via Resource Explorer from Code Composer Studio (CCS), or CCS Cloud. (go to CCS->View->Resource Explorer)
Steps to Run the Example
- It's strongly recommended to first read through the User Guide/Software Guide for any specific setup instructions and hazard warnings before proceeding.
- To import CCS projects, either import via the button above or mannually select the file directory where this solutions resides.
- Build the project within the CCS project menu, then launch a CCS debug session and run the executable.
Release Notes
Shown below lists all the software revision history for this reference design:
| Software Version | SDK Release | Changelog |
| v1.00.00 | 3.01.00.00 | First release, on F28004x devices in C2000Ware Digital Power SDK |
| v1.01.00 | 3.02.00.00 | Bugfix & Enhancements:
- Added the option to change the phase shift directly under open loop
- Bug fixed
|
| v1.01.01 | 4.00.00.00 | Changes & Enhancements:
- Changed compiler version (from v20.2.1.LTS to v21.6.0.LTS)
- Add support for source-lookup path for driverlib
|
| v1.01.02 | 4.03.00.00 | Changes & Enhancements:
- Software updates to device.c, device.h, driverlib.h to account for changes in C2000Ware
- Projectspec updates to account for changes to Kit.json output from sysconfig tool
- Changed compiler version (from v21.6.0.LTS to v22.6.0.LTS)
|
Hardware design files
For EVM design files such as schematics, BOM, PCB layouts & assembly files, please visit TI design webpage from the link above.
Help and Support
For additional help and support, please visit TI E2E™ design support forums